Project Settings
Project Name MAC_FIR_syn Implementation Name synthesis
Top Module work.MAC_FIR Retiming 0
Resource Sharing 1 Fanout Guide 10000
Disable I/O Insertion 0 FSM Compiler 1

Run Status
Job Name Status CPU Time Real Time Memory Date/Time
Compile InputComplete 21 101 0 - 0m:00s - 5/21/2014
7:41:08 PM
Pre-mappingComplete 3 1 0 0m:00s 0m:00s 134MB 5/21/2014
7:41:09 PM
Map & OptimizeComplete 11 2 0 0m:01s 0m:01s 135MB 5/21/2014
7:41:11 PM

Area Summary
Carry Cells 8 Sequential Cells 216
DSP Blocks (MACC) (dsp_used) 1 I/O Cells 67
Global Clock Buffers 2 Block Rams (RAM64x18) (v_ram) 4
LUTs (total_luts) 182

Timing Summary
Clock NameReq FreqEst FreqSlack
MAC_FIR|clk327.7 MHz278.5 MHz-0.538
System1.0 MHz1.0 MHz1.538

Optimizations Summary
Combined Clock Conversion 1 / 0